Stepped Color Bit (2-Piece Set) No.IR16

Stepped Color Bit (2-Piece Set) No.IR16【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Screwdriver bits with a thin shaft specification, color-coded by size, easy to understand, and easy to use even in narrow places. (2-piece set)
[Features]
· Colorful bits that are color-coded by size. No. 1 (yellow), No. 2 (red), -6 (red).
· Has a colored coating for excellent rust prevention.
[Applications]
· Buildings and facilities.

Basic Specifications

  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Heat treatment classification
    H

Details

Catalog

Japanese Only

Part Number
Tip Type

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 70
  • 82
  • 100
  • 150
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
Tip size / flathead (-) blade width (mm)

Refine by

  • 6
  • Clear
Description

Refine by

  • (+)1Xφ4X65
  • (+)1Xφ5X100
  • (+)2Xφ4.5Xφ6.3X150
  • (+)2Xφ4.5X65
  • (+)2Xφ4.5X82
  • (+)2Xφ4.5X100
  • (-)6Xφ6X70
  • Clear
JAN Code

Refine by

  • 4907587348739
  • 4907587348746
  • 4907587348753
  • 4907587348760
  • 4907587348777
  • 4907587348784
  • 4907587348791
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
65
No.1
-
(+)1Xφ4X65
4907587348746
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR161065
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)1Xφ4X65
  • Heat treatment classification
    H
  • JAN Code
    4907587348746
  • Size(mm)
    160X35X8
Phillips (+)
100
No.1
-
(+)1Xφ5X100
4907587348753
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR161100
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)1Xφ5X100
  • Heat treatment classification
    H
  • JAN Code
    4907587348753
  • Size(mm)
    160X35X8
Phillips (+)
65
No.2
-
(+)2Xφ4.5X65
4907587348760
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR162065
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)2Xφ4.5X65
  • Heat treatment classification
    H
  • JAN Code
    4907587348760
  • Size(mm)
    160X35X8
Phillips (+)
82
No.2
-
(+)2Xφ4.5X82
4907587348777
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR162082
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)2Xφ4.5X82
  • Heat treatment classification
    H
  • JAN Code
    4907587348777
  • Size(mm)
    160X35X8
Phillips (+)
100
No.2
-
(+)2Xφ4.5X100
4907587348784
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR162100
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)2Xφ4.5X100
  • Heat treatment classification
    H
  • JAN Code
    4907587348784
  • Size(mm)
    160X35X8
Phillips (+)
150
No.2
-
(+)2Xφ4.5Xφ6.3X150
4907587348791
4 Day(s) or more
-

2 Pieces Per Package

Part Number : IR162150
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)2Xφ4.5Xφ6.3X150
  • Heat treatment classification
    H
  • JAN Code
    4907587348791
  • Size(mm)
    210X35X8
Flathead (-)
70
-
6
(-)6Xφ6X70
4907587348739
3 Day(s) or more
-

2 Pieces Per Package

Part Number : IR166070
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm)
    6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (-)6Xφ6X70
  • Heat treatment classification
    H
  • JAN Code
    4907587348739
  • Size(mm)
    160X35X8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can understand the size by color.
●The blade edge accuracy is outstanding.

Specification

●Q'ty Per Bag(piece):2
●Shank Diameter: 6.35mm
●Blade Edge: With magnet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)