• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hand Tool Bit No. C63, Bit for Automatic Drivers

Hand Tool Bit No. C63, Bit for Automatic Drivers【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Bit for automatic screwdriver. (φ8 mm)

Basic Specifications

  • shank diameter(mm)
    8
  • Overall Length(mm)
    90
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size φ(mm)
    8

Catalog

Japanese Only

Part Number
Tip Type

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.3
  • Clear
Tip size / flathead (-) blade width (mm)

Refine by

  • 7
  • Clear
Tip size / flathead (-) blade thickness (mm)

Refine by

  • 0.9
  • Clear
Heat treatment classification

Refine by

  • E
  • G
  • Clear
JAN Code

Refine by

  • 4907587330512
  • 4907587330529
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.3
-
-
G
4907587330512
8 Day(s) or more
-

10 Pieces Per Package

Part Number : C63390G
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    90
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm)
    -
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    -
  • Size φ(mm)
    8
  • Heat treatment classification
    G
  • JAN Code
    4907587330512
  • Compatible Model
    Vessel No.1500-620 mm Genkotsu #131
Flathead (-)
-
7
0.9
E
4907587330529
8 Day(s) or more
-

10 Pieces Per Package

Part Number : C63790E
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    90
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm)
    7
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.9
  • Size φ(mm)
    8
  • Heat treatment classification
    E
  • JAN Code
    4907587330529
  • Compatible Model
    Vessel No.1500-620 mm Genkotsu #131

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)