• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
True Torsion Bit 10 Pieces set

True Torsion Bit 10 Pieces set【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Ideal for any screws including those for carpentry, sheet metal, and SUS.

[Features]
· Ideal for any screws including those for carpentry, sheet metal, and SUS.
· The torsion effect prevents the cutting edge from breaking.
· Cam-Out Prevention

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Heat treatment classification
    X

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 82
  • 110
  • Clear
Description

Refine by

  • (+) 2Xφ3.7X65, 10 pieces
  • (+) 2Xφ3.7X82, 10 pieces
  • (+) 2Xφ3.7X110, 10 pieces
  • Clear
JAN Code

Refine by

  • 4907587320469
  • 4907587320476
  • 4907587320483
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
(+) 2Xφ3.7X65, 10 pieces
4907587320469
8 Day(s) or more
-

10 Pieces Per Package

Part Number : RT10P2065F
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Description
    (+) 2Xφ3.7X65, 10 pieces
  • Heat treatment classification
    X
  • JAN Code
    4907587320469
  • Size(mm)
    150X87X7
82
(+) 2Xφ3.7X82, 10 pieces
4907587320476
8 Day(s) or more
-

10 Pieces Per Package

Part Number : RT10P2082F
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Description
    (+) 2Xφ3.7X82, 10 pieces
  • Heat treatment classification
    X
  • JAN Code
    4907587320476
  • Size(mm)
    150X87X7
110
(+) 2Xφ3.7X110, 10 pieces
4907587320483
8 Day(s) or more
-

10 Pieces Per Package

Part Number : RT10P2110F
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Description
    (+) 2Xφ3.7X110, 10 pieces
  • Heat treatment classification
    X
  • JAN Code
    4907587320483
  • Size(mm)
    162X87X7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)