A14R Square Double Ended Bit

A14R Square Double Ended Bit【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Even if one side breaks, it can be reversed and used. Ring form that prevents tool bit biting.

Basic Specifications

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • 150
  • Clear
Blade Tip Size

Refine by

  • SQNo.1
  • SQNo.2
  • SQNo.3
  • Clear
JAN Code

Refine by

  • 4907587323903
  • 4907587323910
  • 4907587323927
  • 4907587323934
  • 4907587323941
  • 4907587323958
  • 4907587323965
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
65
SQNo.1
4907587323903
4 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO165
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.1
  • Heat treatment classification
    H
  • JAN Code
    4907587323903
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
110
SQNo.2
4907587323927
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO2110
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587323927
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
150
SQNo.2
4907587323934
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO2150
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587323934
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
65
SQNo.2
4907587323910
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO265
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587323910
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
110
SQNo.3
4907587323958
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO3110
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587323958
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
150
SQNo.3
4907587323965
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO3150
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587323965
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
65
SQNo.3
4907587323941
8 Day(s) or more
-

10 Pieces Per Package

Part Number : A14RSQNO365
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587323941
  • Features
    Even if one side breaks, it can be reversed and used. Ringed shape that prevents the bit from biting in.
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)