(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vector, Normal Screwdriver

Vector, Normal Screwdriver

Standard Unit Price:
SGD 10.19-
Days to Ship :
9 Day(s)

A large diameter cushion grip which effectively transmits force while pushing. Tapered shape which fits into a sack.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • 8
  • Clear
Shaft length L (mm)

Refine by

  • 75
  • 100
  • 150
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.9
  • 1.1
  • Clear
JAN Code

Refine by

  • 4907587078018
  • 4907587078025
  • 4907587078049
  • 4907587078056
  • 4907587078063
  • 4907587078070
  • 4907587078094
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
75
-
4907587078056
9 Day(s)
SGD 10.19

Part Number : B260175
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.19

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587078056
  • Size(mm)
    180×40×33
Phillips (+)
No.2
-
100
-
4907587078063
9 Day(s)
SGD 12.03

Part Number : B2602100
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.03

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587078063
  • Size(mm)
    205×40×40
Phillips (+)
No.2
-
150
-
4907587078070
9 Day(s)
SGD 12.20

Part Number : B2602150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.20

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587078070
  • Size(mm)
    255×40×40
Phillips (+)
No.3
-
150
-
4907587078094
9 Day(s)
SGD 14.44

Part Number : B2603150
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.44

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587078094
  • Size(mm)
    255×40×40
Flathead (-)
-
6
100
0.9
4907587078018
9 Day(s)
SGD 12.03

Part Number : B2606100
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.03

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587078018
  • Size(mm)
    205×40×40
Flathead (-)
-
6
150
0.9
4907587078025
9 Day(s)
SGD 12.20

Part Number : B2606150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.20

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587078025
  • Size(mm)
    255×40×40
Flathead (-)
-
8
150
1.1
4907587078049
9 Day(s)
SGD 14.44

Part Number : B2608150
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.44

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • JAN Code
    4907587078049
  • Size(mm)
    255×40×40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)