(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
NO.25 Offset Screwdriver 2526

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

NO.25 Offset Screwdriver
Part Number: 2526

Standard Unit Price: SGD 8.72 Special Price SGD 8.72
Days to Ship: 9 Day(s)

S-shaped screwdriver that is convenient when strength is required in narrow spaces. Can be used for various purposes since the size of the blade edge is different on the left and right side.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2526

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    26
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length(mm)
    125
  • Shaft Diameter(mm)
    6
  • JAN Code
    4907587013057
  • Features
    S shaped driver that is convenient when strength is required in narrow places. Can be used for various purposes since the size of the blade edge is different on the left and right side.

Please check the type/dimensions/specifications of the part 2526 in the NO.25 Offset Screwdriver series.

Similar Part Numbers

Part Number
2515
2538
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code

SGD 8.72

1 Piece(s) 9 Day(s) No.152512554907587013040

SGD 9.81

1 Piece(s) 9 Day(s) No.383315084907587013064

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)