(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Evolution Mini Cutter Holder

Click this image to zoom it.

Move the mouse over the image to zoom

Evolution Mini Cutter Holder

Standard Unit Price:
SGD 26.21
Days to Ship :
9 Day(s)

[Features]·This mini cutter holder is made of 100% nylon material and is resistant to abrasion. ·The slanted pocket makes it easy to take things out and prevents them from falling out. ·Extremely durable, thanks to the patented original stitching method.

Basic Specifications

  • Product Model
    Bag
  • Color
    Black/Crimson
  • Product Width(mm)
    95
  • Product Height(mm)
    235
  • Product Depth(mm)
    30
  • Mass(g)
    70
  • Material Quality
    1680 Denier Nylon Fabric
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 26.21

Part Number : SA2257K
Days to Ship 9 Day(s)
Standard Unit Price SGD 26.21
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Color
    Black/Crimson
  • Product Width(mm)
    95
  • Product Height(mm)
    235
  • Product Depth(mm)
    30
  • Mass(g)
    70
  • Material Quality
    1680 Denier Nylon Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)