(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 245 Cutter

CoroMill 245 Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • CoroMill 245 Cutter
  • CoroMill 245 Cutter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R245050Q2212L
R245050Q2212M
R245063Q2212L
R245-050Q22-12H
R245-063Q22-12H
R245-080Q27-12H
R245-080Q27-12L
R245-080Q27-12M
R245-080Q32-18H
R245-080Q32-18M
R245-100Q32-12H
R245-100Q32-12L
R245-100Q32-12M
R245-100Q32-18H
R245-100Q32-18M
R245-125Q40-12H
R245-125Q40-12M
R245-125Q40-18H
R245-125Q40-18M
R245-160Q40-12L
RA245100J31.7512L
RA245125J38.112M
RA245-080J25-18H
RA245-080J25.4-12H
RA245-080J25.4-12L
RA245-080J25.4-12M
RA245-100J31.75-12H
RA245-100J31.75-12M
RA245-125J38.1-12H
RA245-125J38.1-12L
RA245-160J50.8-12L
RA245-160J50.8-12M
RA245-200J47.625-12M
RA245-250J47-18M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)

-

1 Piece(s) 4 Day(s) or more --------------

-

1 Piece(s) 4 Day(s) or more --------------

-

1 Piece(s) 4 Day(s) or more --------------

SGD 953.50

1 Piece(s) 8 Day(s) 62.5mm225616250Millimeter Version / Arbor Mounted-500.5Extra-Cross Pitch (Multiple Flutes)12Equal division40-

SGD 1,150.20

1 Piece(s) 10 Day(s) 75.5mm226614400Millimeter Version / Arbor Mounted-630.6Extra-Cross Pitch (Multiple Flutes)12Equal division40-

SGD 1,451.20

1 Piece(s) 10 Day(s) 92.5mm278612700Millimeter Version / Arbor Mounted-801Extra-Cross Pitch (Multiple Flutes)12Equal division50-

SGD 967.60

1 Piece(s) 10 Day(s) 92.5mm274612700Millimeter Version / Arbor Mounted-801Coarse Pitch (Few Flutes)12Unequal division50-

SGD 1,191.00

1 Piece(s) 8 Day(s) 92.5mm276612700Millimeter Version / Arbor Mounted-801Cross Pitch (Medium Flutes)12Equal division50-

SGD 979.20

1 Piece(s) 10 Day(s) 98.8mm325106100Millimeter Version / Arbor Mounted-801.6Extra-Cross Pitch (Multiple Flutes)18Unequal division50-

SGD 869.80

1 Piece(s) 10 Day(s) 98.8mm324106100Millimeter Version / Arbor Mounted-801.6Cross Pitch (Medium Flutes)18Unequal division50-

SGD 1,753.70

1 Piece(s) 10 Day(s) 112.5mm3210611300Millimeter Version / Arbor Mounted-1001.4Extra-Cross Pitch (Multiple Flutes)12Equal division50-

SGD 1,150.20

1 Piece(s) 10 Day(s) 112.5mm325611300Millimeter Version / Arbor Mounted-1001.4Coarse Pitch (Few Flutes)12Unequal division50-

SGD 1,391.20

1 Piece(s) 10 Day(s) 112.5mm327611300Millimeter Version / Arbor Mounted-1001.4Cross Pitch (Medium Flutes)12Equal division50-

SGD 1,142.80

1 Piece(s) 10 Day(s) 118.8mm326105400Millimeter Version / Arbor Mounted-1001.9Extra-Cross Pitch (Multiple Flutes)18Unequal division50-

SGD 925.10

1 Piece(s) 10 Day(s) 118.8mm324105400Millimeter Version / Arbor Mounted-1001.9Cross Pitch (Medium Flutes)18Unequal division50-

SGD 2,365.40

1 Piece(s) 10 Day(s) 137.5mm4012610100Millimeter Version / Arbor Mounted-1252.7Extra-Cross Pitch (Multiple Flutes)12Equal division63-

SGD 1,857.50

1 Piece(s) 10 Day(s) 137.5mm408610100Millimeter Version / Arbor Mounted-1252.7Cross Pitch (Medium Flutes)12Equal division63-

SGD 1,753.00

1 Piece(s) 10 Day(s) 138.8mm407104900Millimeter Version / Arbor Mounted-1253.6Extra-Cross Pitch (Multiple Flutes)18Unequal division63-

SGD 1,508.30

1 Piece(s) 10 Day(s) 138.8mm405104900Millimeter Version / Arbor Mounted-1253.6Cross Pitch (Medium Flutes)18Unequal division63-

SGD 2,059.20

1 Piece(s) 10 Day(s) 172.5mm40768900Arbor Mounted-1605Coarse Pitch (Few Flutes)12Unequal division63-

-

1 Piece(s) 3 Day(s) or more --------------

-

1 Piece(s) 4 Day(s) or more --------------

SGD 979.20

1 Piece(s) 10 Day(s) 101.3mm25.45106100Arbor Mounted (FMA Type)-801.5Extra-Cross Pitch (Multiple Flutes)18Unequal division50-

SGD 1,430.00

1 Piece(s) 8 Day(s) 92.5mm25.48612700Arbor Mounted (FMA Type)-801.2Extra-Cross Pitch (Multiple Flutes)12Equal division50-

SGD 953.50

1 Piece(s) 8 Day(s) 92.5mm25.44612700Arbor Mounted (FMA Type)-801.2Coarse Pitch (Few Flutes)12Unequal division50-

SGD 1,191.00

1 Piece(s) 8 Day(s) 92.5mm25.46612700Arbor Mounted (FMA Type)-801.2Cross Pitch (Medium Flutes)12Equal division50-

SGD 1,729.99

1 Piece(s) 8 Day(s) 112.5mm31.810611300Arbor Mounted (FMA Type)-1002.2Extra-Cross Pitch (Multiple Flutes)12Equal division63-

SGD 1,370.90

1 Piece(s) 8 Day(s) 112.5mm31.87611300Arbor Mounted (FMA Type)-1002.2Cross Pitch (Medium Flutes)12Equal division63-

SGD 2,330.90

1 Piece(s) 8 Day(s) 137.5mm38.112610100Arbor Mounted (FMA Type)-1253.4Extra-Cross Pitch (Multiple Flutes)12Equal division63-

SGD 1,612.60

1 Piece(s) 8 Day(s) 137.5mm38.16610100Arbor Mounted (FMA Type)-1253.4Coarse Pitch (Few Flutes)12Unequal division63-

SGD 2,029.20

1 Piece(s) 8 Day(s) 172.5mm50.8768900Arbor Mounted (FMA Type)-1605Coarse Pitch (Few Flutes)12Unequal division63-

SGD 2,375.90

1 Piece(s) 8 Day(s) 172.5mm50.81068900Arbor Mounted (FMA Type)-1605Cross Pitch (Medium Flutes)12Equal division63-

SGD 3,113.30

1 Piece(s) 8 Day(s) 212.5mm47.61267950Arbor Mounted (FMA Type)-2006.7Cross Pitch (Medium Flutes)12Equal division63-

SGD 3,113.30

1 Piece(s) 8 Day(s) 268.8mm47.610103400Arbor Mounted (FMA Type)-2508.9Cross Pitch (Medium Flutes)18Unequal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Cutting Angle (κr)(°) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)