3D End Mill MEZ-G Type

3D End Mill MEZ-G Type

Carving, drilling, shoulder grinding, deep cutting, and grinding plane surfaces are all possible.

Part Number
MEZ16-S16-140HG
MEZ16-S16-190G
MEZ16-S16G
MEZ20-S20-150HG
MEZ20-S20-200G
MEZ20-S20G
MEZ25-S25-170HG
MEZ25-S25G
MEZ32-S32-230G
MEZ32-S32G
MEZ40-S32-240G
MEZ40-S32G
MEZ50-S42-250G
MEZ50-S42G
Part NumberVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
S
(mm)

(mm)
Wrench Clamp Screw Applicable Tip Blade Column Rake Angle (°) A.R. Rake Angle (°) R.R.
3 Day(s) or more 161401641651DTM-6SB-2040TRGNDMT080208ER-D○2+9°-5°
9 Day(s) or more 161901641661DTM-6SB-2040TRGNDMT080208ER-D○2+9°-5°
5 Day(s) or more 161201641631DTM-6SB-2040TRGNDMT080208ER-D○2+9°-5°
Quote 201502042153DT-8SB-2555TRGNDMT10T208ER-D○2+9°-4°
Quote 202002042163DT-8SB-2555TRGNDMT10T208ER-D○2+9°-4°
3 Day(s) or more 201302042133DT-8SB-2555TRGNDMT10T208ER-D○2+9°-4°
5 Day(s) or more 251702542570DT-10SB-3070TRGNEMT120308ER-D○2+9°-5°
3 Day(s) or more 251402542540DT-10SB-3070TRGNEMT120308ER-D○2+9°-5°
3 Day(s) or more 322303243390DT-15SB-4070TRGNEMT16T308ER-D○2+9°-2°
5 Day(s) or more 321503243350DT-15SB-4070TRGNEMT16T308ER-D○2+9°-2°
5 Day(s) or more 392403273955DT-10SB-3070TRGNEMT120308ER-D○2+9°-3°
9 Day(s) or more 391603273955DT-10SB-3070TRGNEMT120308ER-D○2+9°-3°
3 Day(s) or more 492504275170DT-15SB-4070TRGNEMT16T308ER-D○2+9°-2°
9 Day(s) or more 491704275170DT-15SB-4070TRGNEMT16T308ER-D○2+9°-2°

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Vertical

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)