MECH-BT50SA Type (without Coolant Holes) One-Piece Arbor Type (Base Unit + 1 Front Piece + Clamp Bolt)

Part Number

Configured Part Number is shown.

Part Number
MECH050R11-4T-BT50SA
MECH063R17-4T-BT50SA
MECH080R17-4T-BT50SA
MECH100R17-6T-BT50SA
Part NumberVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length
(mm)
Number of Flutes
(sheet)
Rake Angle (° )A.R. C
(mm)
S1
(mm)
S2
(mm)
L1
(mm)
Wrench Clamp Screw Clamp Bolt Weight (g) Anti-Seize Compound No. of Steps Blade Column Rake Angle (°) R.R.
Quote 5014332+23°0.7557399DTM-8/LW-10SB-2555TRGHH12X354800MP-184-7°
Quote 6317328+19°1.375104130DTM-15/LW-10SB-4070TRNHH12X405800MP-174-7°
Quote 8017328+19°1.375104130DTM-15/LW-14SB-4070TRNHH16X407600MP-174-7°
Quote 10017342+19°1.375104130DTM-15/LW-17SB-4070TRNHH20X409800MP-176-7°

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)