MSO90-S Type End Mill

MSO90-S Type End Mill

Shoulder grinding, groove cutting, and plane surface grinding are all possible.

Part Number

Configured Part Number is shown.

MSO9063-S32-09

Part Number
MSO9063-S32-09
Part NumberVolume DiscountDays to ShipS
(mm)

(mm)
Wrench Clamp Screw Applicable Tip Rake Angle (°) R.R.
5 Day(s) or more 730DT-10SB-3080TRSEMM 09T308PESR-9°

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Groove Flute Diameter D(φ) 63 Overall Length(mm) 120
Link Diameter (d)(mm) 32 Number of Flutes(sheet) 4 Rake Angle (° )A.R. +12°

Please check the type/dimensions/specifications of the part MSO9063-S32-09 in the MSO90-S Type End Mill series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)