• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MTP90 Type End Mill

MTP90 Type End Mill

Shoulder grinding, groove cutting, and plane surface grinding are all possible.

Part Number

Configured Part Number is shown.

MTP9050

Part Number
MTP9050
Part NumberVolume DiscountDays to ShipS
(mm)

(mm)
Sheet Wrench Set Screw Rake Angle (°) R.R. Double Screws
Quote 1843KPT-42LW-4SP3X8W8X18

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Groove Flute Diameter D(φ) 50 Overall Length(mm) 130
Link Diameter (d)(mm) 32 Number of Flutes(sheet) 3 Rake Angle (° )A.R. +8°

Please check the type/dimensions/specifications of the part MTP9050 in the MTP90 Type End Mill series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)