• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MSO45-S Type End Mill (High Rake Type) Holder

Part Number
MSO4550-S
MSO4563-S
MSO4580-S
Part NumberVolume DiscountDays to ShipNumber of Flutes
(sheet)
φD
(mm)
φD1
(mm)
S
(mm)

(mm)
Sheet Set Screw R.R. Tightening Screw T Type Wrench
9 Day(s) or more 450667.140MSO-4T245SP3X6-8°TH8X15TH-4
9 Day(s) or more 563797.140MSO-4T245SP3X6-8°TH8X15TH-4
5 Day(s) or more 580967.140MSO-4T245SP3X6-8°TH8X15TH-4

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Chamfer Overall Length(mm) 120 Link Diameter (d)(mm) 32
A.R. +27°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)