MSE45-SF Type Face Mill (Easy Blade Vibration Adjustment) Holder

Part Number

Configured Part Number is shown.

MSE45080R-5T-M-SF

Part Number
MSE45080R-5T-M-SF
Part NumberVolume DiscountDays to ShipφD
(mm)
φD1
(mm)
φd
(mm)
φd1
(mm)
φd2
(mm)
E
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
R.R. Tightening Screw Adjusting Screw T Type Wrench Locator Weight (Kg)
5 Day(s) or more 8010127401324506712.4-8.5゚W6X17SV-60136TRTTC-20LSE-445SR1.5

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Chamfer Number of Flutes(sheet) 5 A.R. +20゚
Figure Fig. 1

Please check the type/dimensions/specifications of the part MSE45080R-5T-M-SF in the MSE45-SF Type Face Mill (Easy Blade Vibration Adjustment) Holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)