High Chip Flow Performance Wave Shaped Blade for Ruffing 3RDSL, 4RDSL, 5RDSL (Long)

High Chip Flow Performance Wave Shaped Blade for Ruffing 3RDSL, 4RDSL, 5RDSL (Long)

Unique variable distribution and lead allow excellent chatter resistance.

Part Number
3RDSL060-240-06
3RDSL080-280-08
4RDSL100-340-10
4RDSL120-450-12
4RDSL160-560-16
4RDSL200-600-20
5RDSL250-800-25
Part NumberVolume DiscountDays to ShipBlade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Corner Specification C
5 Day(s) or more 6243676-0.030-0.1050.3
5 Day(s) or more 8283876-0.040-0.1300.3
5 Day(s) or more 103441089-0.040-0.1300.5
5 Day(s) or more 1245412100-0.050-0.1600.5
5 Day(s) or more 1656416125-0.050-0.1600.5
5 Day(s) or more 2060420125-0.065-0.1950.5
5 Day(s) or more 2580525150-0.065-0.1950.5

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Type Roughing Coating TiAlN
Machining Application Plane / Side / Groove Torsion Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)