• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Eccentric Sleeve [Magic Drill Mini (DRS Type), for Machining Diameter Adjustment] SHEM Type

Part Number

Configured Part Number is shown.

Part Number
SHEM2025-43
SHEM2032-43
Part NumberVolume DiscountDays to ShipφD1
(mm)
φD2
(mm)
L2
(mm)
L4
(mm)
6 Day(s) or more 254143.0
Quote 324962.5

Loading...

  1. 1

Basic Information

φd(mm) 20 L1(mm) 43 L3(mm) 36
Processing Diameter Adjustable Range +0.1, ー0.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)