(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fastener (Belt) _1

Fastener (Belt) _1

Standard Unit Price:
SGD 14.91-
Days to Ship :
7 Day(s) or more

Easily fix a mirror or sign board in place

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Zip Tie
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
  • Amount Of Content
    1 Set (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (2 pcs)
  • Clear
Size(mm)

Refine by

  • 10×300
  • 10×400
  • 10×600
  • 10×900
  • 10×1200
  • 10×1500
  • Clear
Compatible Diameter(mm)

Refine by

  • Φ27~Φ80
  • Φ27~Φ100
  • Φ27~Φ170
  • Φ27~Φ260
  • Φ27~Φ350
  • Φ27~Φ450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 pcs)
10×300
Φ27~Φ80
7 Day(s)
SGD 14.91

Part Number : 175001
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.91
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×300
  • Compatible Diameter(mm)
    Φ27~Φ80
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
1 Set (2 pcs)
10×400
Φ27~Φ100
8 Day(s)
SGD 15.92

Part Number : 175002
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.92
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×400
  • Compatible Diameter(mm)
    Φ27~Φ100
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
1 Set (2 pcs)
10×600
Φ27~Φ170
8 Day(s)
SGD 26.80

Part Number : 175003
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.80
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×600
  • Compatible Diameter(mm)
    Φ27~Φ170
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
1 Set (2 pcs)
10×900
Φ27~Φ260
7 Day(s)
SGD 28.32

Part Number : 175004
Days to Ship 7 Day(s)
Standard Unit Price SGD 28.32
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×900
  • Compatible Diameter(mm)
    Φ27~Φ260
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
1 Set (2 pcs)
10×1200
Φ27~Φ350
8 Day(s)
SGD 30.04

Part Number : 175005
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.04
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×1200
  • Compatible Diameter(mm)
    Φ27~Φ350
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.
1 Set (2 pcs)
10×1500
Φ27~Φ450
8 Day(s)
SGD 31.98

Part Number : 175006
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.98
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Zip Tie
  • Size(mm)
    10×1500
  • Compatible Diameter(mm)
    Φ27~Φ450
  • Material
    Stainless Steel (Bent Edge)
  • Main body: option
    Main Body
  • Features 1
    Simply wrap the belt around where the mirror is to be attached and tighten with the ratchet mechanism for secure fixation.
  • Features 2
    Try in places where conventional metal fittings can't be used.
  • Features 3
    Besides mirrors, it can also be used for mounting antennas and sign boards.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)