(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Japan Green Cross, Yellow and Black Stripe Rope (Barricade Rope), Yellow/Black, Polyethylene

Japan Green Cross, Yellow and Black Stripe Rope (Barricade Rope), Yellow/Black, Polyethylene

Standard Unit Price:
SGD 60.70-
Days to Ship :
7 Day(s)

[Features]·This is a barricade rope for separating areas where access is restricted. [Applications]·For separating dangerous areas and restricted areas.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 9×100
  • 12×100
  • Clear
Cord

Refine by

  • TR-12
  • TR- 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9×100
TR- 9
7 Day(s)
SGD 60.70

Part Number : 285001
Days to Ship 7 Day(s)
Standard Unit Price SGD 60.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    9×100
  • Color
    Other
  • Color Details
    Yellow: Black
  • Cord
    TR- 9
1 Roll
12×100
TR-12
7 Day(s)
SGD 95.40

Part Number : 285002
Days to Ship 7 Day(s)
Standard Unit Price SGD 95.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    12×100
  • Color
    Other
  • Color Details
    Yellow: Black
  • Cord
    TR-12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)