(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Double-Sided Tape, Strong Adhesive, Repeelable WFS

Double-Sided Tape, Strong Adhesive, Repeelable WFS

Standard Unit Price:
SGD 22.07-
Days to Ship :
8 Day(s) or more

Environmentally friendly, strongly adhesive double-sided tape
[Features]
· Stronger adhesive strength than butyl tape, using core materials that can be torn by hand.
· Can be torn by hand without using a cutter or scissors.
· Uses environmentally friendly acrylic-based adhesive.
[Materials]
· PE cloth (polyethylene)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Cord

Refine by

  • WFS-502
  • WFS-252
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
WFS-252
11 Day(s)
SGD 22.07

Part Number : 268301
Days to Ship 11 Day(s)
Standard Unit Price SGD 22.07
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Cord
    WFS-252
1 Roll
50
WFS-502
8 Day(s)
SGD 41.08

Part Number : 268302
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.08
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Cord
    WFS-502

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)