(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Floor Marking Tape

Floor Marking Tape

Standard Unit Price:
SGD 55.61-
Days to Ship :
11 Day(s)

Can be applied to curved surfaces (using a special bonding machine)
[Features]
· Flexible PVC is used as a base material, providing excellent flexibility and making application to curved surfaces easy (using a special bonding machine)
· During replacement, this product peels off easily and will not leave behind adhesive residue.
· Features excellent weather resistance and a matte design for improved safety.
[Materials]
· Soft PVC

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    33
  • Thickness(mm)
    0.19
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • Yellows
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Color Details

Refine by

  • White
  • Yellow
  • Clear
Cord

Refine by

  • FM-100Y
  • FM- 50W
  • FM- 50Y
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
White Type
50
White
FM- 50W
11 Day(s)
SGD 55.61

Part Number : 258011
Days to Ship 11 Day(s)
Standard Unit Price SGD 55.61
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.19
  • Color Details
    White
  • Cord
    FM- 50W
1 Roll
Yellows
50
Yellow
FM- 50Y
11 Day(s)
SGD 55.61

Part Number : 258012
Days to Ship 11 Day(s)
Standard Unit Price SGD 55.61
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.19
  • Color Details
    Yellow
  • Cord
    FM- 50Y
1 Roll
Yellows
100
Yellow
FM-100Y
11 Day(s)
SGD 108.00

Part Number : 258032
Days to Ship 11 Day(s)
Standard Unit Price SGD 108.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    33
  • Thickness(mm)
    0.19
  • Color Details
    Yellow
  • Cord
    FM-100Y

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)