(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Tora Tape TR1-A/B

Vinyl Tora Tape TR1-A/B

Standard Unit Price:
SGD 14.66-
Days to Ship :
7 Day(s)

This tape shows a tiger stripe pattern when wrapped around an object.
[Materials]
· Soft PVC

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 45
  • 90
  • Clear
Cord

Refine by

  • TR1-A
  • TR1-B
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
90
TR1-A
7 Day(s)
SGD 15.78

Part Number : 256101
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Cord
    TR1-A
1 Roll
45
TR1-B
7 Day(s)
SGD 14.66

Part Number : 256102
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.66
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Cord
    TR1-B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)