(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
General Waste Sorting Sticker "PET Bottles"

General Waste Sorting Sticker "PET Bottles"

Standard Unit Price:
SGD 21.96
Days to Ship :
10 Day(s)

105 × 160 mm PET sticker

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    105×160
  • Display Content
    PET Bottle
  • Cord
    Sorting-210
  • Material
    PET Sticker
  • Specifications
    Surface: Transparent PET Lamination
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
10 Day(s)
SGD 21.96

Part Number : 078210
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    105×160
  • Display Content
    PET Bottle
  • Cord
    Sorting-210
  • Material
    PET Sticker
  • Specifications
    Surface: Transparent PET Lamination

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)