(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
General waste sorting stickerburnable garbage

Click this image to zoom it.

Move the mouse over the image to zoom

General waste sorting stickerburnable garbage

Standard Unit Price:
SGD 21.96
Days to Ship :
10 Day(s)

[Features]·A sticker sign for sorting general waste. ·The display content is "Burnable garbage."·A laminated PET sticker in 105 × 160 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    105×160
  • Display Content
    Burnable Waste
  • Cord
    Sorting-200
  • Material
    PET Sticker
  • Specifications
    Surface: Transparent PET Lamination
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
10 Day(s)
SGD 21.96

Part Number : 078200
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    105×160
  • Display Content
    Burnable Waste
  • Cord
    Sorting-200
  • Material
    PET Sticker
  • Specifications
    Surface: Transparent PET Lamination

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)