(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Voucher Sticker "Tested"

Click this image to zoom it.

Move the mouse over the image to zoom

Voucher Sticker "Tested"

Standard Unit Price:
SGD 5.20
Days to Ship :
11 Day(s)

[Features]·It is a certificate sign sticker on which you can write the date. ·The display content is "Verified: Date". ·PET sticker in ø30 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    30 mm round
  • Display Content
    Certified
  • Cord
    Stick 91
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 5.20

Part Number : 047091
Days to Ship 11 Day(s)
Standard Unit Price SGD 5.20
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    30 mm round
  • Display Content
    Certified
  • Cord
    Stick 91
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)