(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Plumbing Identification Display Sticker [Vertical Type] Water Related "Drainage Water"

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Plumbing Identification Display Sticker [Vertical Type] Water Related "Drainage Water"

Standard Unit Price:
SGD 13.17-
Days to Ship :
8 Day(s) or more

[Features]·JIS pipe identification sticker. ·The display content is "drainage," which is written in both Japanese and English. ·It is made of aluminum and available in 120 × 60, 80 × 40, and 60 × 30 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Drainage
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (S)60×30㎜
  • (M)80×40㎜
  • (L)120×60㎜
  • Clear
Cord

Refine by

  • HT-216L
  • HT-216M
  • HT-216S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(L)120×60㎜
HT-216L
11 Day(s)
SGD 17.30

Part Number : 384216
Days to Ship 11 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (L)120×60㎜
  • Display Content
    Drainage
  • Cord
    HT-216L
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(M)80×40㎜
HT-216M
11 Day(s)
SGD 14.63

Part Number : 385216
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (M)80×40㎜
  • Display Content
    Drainage
  • Cord
    HT-216M
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(S)60×30㎜
HT-216S
8 Day(s)
SGD 13.17

Part Number : 386216
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (S)60×30㎜
  • Display Content
    Drainage
  • Cord
    HT-216S
  • Material
    Aluminum Stickers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)