(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Emergency Portable Sticker "Carry Out in Emergency Portable", Horizontal

Click this image to zoom it.

Move the mouse over the image to zoom

Emergency Portable Sticker "Carry Out in Emergency Portable", Horizontal

Standard Unit Price:
SGD 21.96-
Days to Ship :
11 Day(s)

[Features]·A phosphorescent-type sticker sign with excellent visibility in the dark. ·Continues to emit light for several minutes after being turned off. [Applications]·For storing emergency items.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Display Content
    Emergency removal
  • Material
    Luminescent PVC Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • 80×30㎜
  • 240×80㎜
  • Clear
Cord

Refine by

  • Stick 83
  • Stick 85
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
80×30㎜
Stick 83
11 Day(s)
SGD 21.96

Part Number : 047083
Days to Ship 11 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Size
    80×30㎜
  • Display Content
    Emergency removal
  • Cord
    Stick 83
  • Material
    Luminescent PVC Sticker
1 Bag (10 Sheets)
240×80㎜
Stick 85
11 Day(s)
SGD 70.31

Part Number : 047085
Days to Ship 11 Day(s)
Standard Unit Price SGD 70.31
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Size
    240×80㎜
  • Display Content
    Emergency removal
  • Cord
    Stick 85
  • Material
    Luminescent PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)