(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Magnetic Numerical Indicator Magmac

Magnetic Numerical Indicator Magmac

Standard Unit Price:
SGD 61.52-
Days to Ship :
8 Day(s) or more

"Magmac" convenient magnetic numbers using familiar digital-style numerals.
[Features]
· Magnets that can be turned from front to back and from back to front using your fingers, displaying numbers 0 to 9 with ease.
· Simple and visually effective, these numbers are as easy to understand as digital-style numerals.
[Applications]
· Use for simple recording boards, to record number of days, etc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    With Adhesive Tape on Back Side
  • Material
    (Body) Acrylic / (Back) Steel / (Number Piece) Magnet
  • Feature 1
    Mag Hook is a display plate that allows for showing numbers 0-9 by flipping 7 magnets frontwards and forwards using one's fingers to structure a number.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size

Refine by

  • 110X70 mm (Plate face)
  • 140X90 mm (Plate face)
  • 300X180 mm (Plate face)
  • Clear
Cord

Refine by

  • Mag Hook (Large)
  • Mag Hook (Medium)
  • Mag Hook (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300X180 mm (Plate face)
Mag Hook (Large)
11 Day(s)
SGD 183.12

Part Number : 229001
Days to Ship 11 Day(s)
Standard Unit Price SGD 183.12
Quantity 1 unit

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    With Adhesive Tape on Back Side
  • Size
    300X180 mm (Plate face)
  • Cord
    Mag Hook (Large)
  • Material
    (Body) Acrylic / (Back) Steel / (Number Piece) Magnet
  • Feature 1
    Mag Hook is a display plate that allows for showing numbers 0-9 by flipping 7 magnets frontwards and forwards using one's fingers to structure a number.
1 unit
140X90 mm (Plate face)
Mag Hook (Medium)
11 Day(s)
SGD 73.24

Part Number : 229002
Days to Ship 11 Day(s)
Standard Unit Price SGD 73.24
Quantity 1 unit

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    With Adhesive Tape on Back Side
  • Size
    140X90 mm (Plate face)
  • Cord
    Mag Hook (Medium)
  • Material
    (Body) Acrylic / (Back) Steel / (Number Piece) Magnet
  • Feature 1
    Mag Hook is a display plate that allows for showing numbers 0-9 by flipping 7 magnets frontwards and forwards using one's fingers to structure a number.
1 unit
110X70 mm (Plate face)
Mag Hook (Small)
8 Day(s)
SGD 61.52

Part Number : 229003
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.52
Quantity 1 unit

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    With Adhesive Tape on Back Side
  • Size
    110X70 mm (Plate face)
  • Cord
    Mag Hook (Small)
  • Material
    (Body) Acrylic / (Back) Steel / (Number Piece) Magnet
  • Feature 1
    Mag Hook is a display plate that allows for showing numbers 0-9 by flipping 7 magnets frontwards and forwards using one's fingers to structure a number.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)