(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sticker Label "Do Not Use"

Click this image to zoom it.

Move the mouse over the image to zoom

Sticker Label "Do Not Use"

Standard Unit Price:
SGD 41.00
Days to Ship :
11 Day(s)

[Features]·A strip-shaped sticker sign that can be installed anywhere. ·YUPO material, which has excellent water resistance and durability is used. [Applications]·For specifying (instructing) the information.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Size
    360×90㎜
  • Display Content
    Must Not Be Used
  • Cord
    Stick 11
  • Material
    YUPO Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 41.00

Part Number : 047011
Days to Ship 11 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Size
    360×90㎜
  • Display Content
    Must Not Be Used
  • Cord
    Stick 11
  • Material
    YUPO Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)