(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Barricade Fence "Danger Keep Out"

Click this image to zoom it.

Move the mouse over the image to zoom

Barricade Fence "Danger Keep Out"

Standard Unit Price:
SGD 43.93
Days to Ship :
11 Day(s)

660 × 450 mm
[Features]
· Attach to barricade fences to create barricade signs easily.
· Choose display content to suit the location.
[Materials]
· Nylon tarpaulin

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Other
  • Details Type
    Display Curtain
  • Size(mm)
    660×450
  • Display Content
    Danger: Do Not Enter
  • Cord
    BF-1
  • Specification 1
    Grommet x 4 with string
  • Specification 2
    Display Curtain
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 43.93

Part Number : 132001
Days to Ship 11 Day(s)
Standard Unit Price SGD 43.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Other
  • Details Type
    Display Curtain
  • Size(mm)
    660×450
  • Display Content
    Danger: Do Not Enter
  • Cord
    BF-1
  • Specification 1
    Grommet x 4 with string
  • Specification 2
    Display Curtain

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)