• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Standing Floor Sign "Work In Progress. Keep Out" Floor Sign -205

Standing Floor Sign "Work In Progress. Keep Out" Floor Sign -205

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Floor sign which can be weighted using commercially available PET bottles.
[Features]
· Weights of up to 1.5 kg can be attached (Can also be used without weights)
· A wide variety of variations are available to facilitate use in a range of circumstances such as warning of danger in factories and public facilities, and in area management for shared spaces.
[Materials]
· Main body: ABS resin, Display section: Yupo stickers

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Working: Keep Out
  • Cord
    Floor Sign -205
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : 337205
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Working: Keep Out
  • Cord
    Floor Sign -205
  • Specification 1
    Double-sided print
  • Mass(kg)
    1.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)