Chains Chain G

Brand :
NIHONRYOKUJUJI
Caution
Product Description
Chains that can be used for hanging type safety signs.
[Features]
·The material is steel with chrome plating.
·Can be cut by increments of 1 m, and the length can be selected up to 30 m according to the intended use.
·The size is 12 × 5 mm, the wire diameter is ø3 (3 mm), the weight per meter is 206 g, and the tensile strength (BL) is 270 kg.
[Applications]
·Can be used for hanging a valve-related sign or display object.