(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Banner "Fire Prohibited" Banner 5

Click this image to zoom it.

Move the mouse over the image to zoom

Banner "Fire Prohibited" Banner 5

Standard Unit Price:
SGD 52.60
Days to Ship :
11 Day(s)

[Features]·A banner made of nylon tarpaulin. ·The letters represent "Fire prohibited."·The size is 450 × 1,580 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    450×1580
  • Contens Displayed Detail
    No Fire
  • Color
    Red
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Banner 5
  • Print Direction
    Front Print
  • Specifications
    4 Corner Grommets
  • Specification 2
    With String
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 52.60

Part Number : 123005
Days to Ship 11 Day(s)
Standard Unit Price SGD 52.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×1580
  • Contens Displayed Detail
    No Fire
  • Color
    Red
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Banner 5
  • Print Direction
    Front Print
  • Specifications
    4 Corner Grommets
  • Specification 2
    With String

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)