(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One-Touch Tag "Not Operable" Tag-223

Click this image to zoom it.

Move the mouse over the image to zoom

One-Touch Tag "Not Operable" Tag-223

Standard Unit Price:
SGD 14.60
Days to Ship :
10 Day(s)

[Features]·A single-action hanging type tag with the installation part integrated with the main body. ·The letters represent "Out of order."·It is made of Yupo (synthetic paper) and the display part measures 105 × 60 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    275×60
  • Contens Displayed Detail
    Out of Order
  • Material Details
    YUPO (Synthetic Paper)
  • Cord
    Tag-223
  • Print Direction
    Double-sided print
  • Feature 1
    The main body by itself can be easily attached to required locations.
  • Feature 2
    Waterproof and safe to use for wires.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
10 Day(s)
SGD 14.60

Part Number : 090223
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.60
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    275×60
  • Contens Displayed Detail
    Out of Order
  • Material Details
    YUPO (Synthetic Paper)
  • Cord
    Tag-223
  • Print Direction
    Double-sided print
  • Feature 1
    The main body by itself can be easily attached to required locations.
  • Feature 2
    Waterproof and safe to use for wires.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)