Valve Switch Label "Temporarily Open (Green)" Special 15-89B

Brand :
NIHONRYOKUJUJI
Caution
Product Description
[Specifications]
·Available in 3 colors: Red, Green and Blue.
·Size (mm): 50 circle × 1
· Material: PET
·Lamination

[Specifications]
·Available in 3 colors: Red, Green and Blue.
·Size (mm): 50 circle × 1
· Material: PET
·Lamination