(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
M Illustration "No Admittance to Personnel Without Safety Helmet" M-14

Click this image to zoom it.

Move the mouse over the image to zoom

M Illustration "No Admittance to Personnel Without Safety Helmet" M-14

Standard Unit Price:
SGD 14.63
Days to Ship :
7 Day(s)

[Features]·A sign with an illustration to be installed at factories and construction sites. ·The letters represent "No entry for those not wearing safety helmets."·For attachment, use screws or tape (screws and tape sold separately). ·It is made of polypropylene and measures 600 × 300 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    No Admittance to Personnel without Safety Helmet
  • Details Type
    Portrait Type
  • Material Details
    Polypropylene
  • Cord
    M-14
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 14.63

Part Number : 098014
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    No Admittance to Personnel without Safety Helmet
  • Details Type
    Portrait Type
  • Material Details
    Polypropylene
  • Cord
    M-14
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)