(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slide Type Valve Opening/Closing Plate (Slider Type) "Always Open (Red)/Always Close (Green)" Special 15-106A

Click this image to zoom it.

Move the mouse over the image to zoom

Slide Type Valve Opening/Closing Plate (Slider Type) "Always Open (Red)/Always Close (Green)" Special 15-106A

Standard Unit Price:
SGD 11.20
Days to Ship :
11 Day(s)

[Features]·A valve open/close tag, sliding type. ·The letters represent "Normally open (red) / Normally closed (green)."· (Main body) Made of rigid PVC, measuring 130 × 60 × 3 mm. · The display can be switched by simply flipping the tag upside down, making it suitable for displaying valves that open and close frequently.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    130×60×3
  • Contens Displayed Detail
    Normal Open (Red), Normal Closed (Green)
  • Material Details
    (Body) Hard Polyvinyl Chloride
  • Cord
    Special 15-106A
  • Print Direction
    Double-Sided Back Printing
  • Specifications
    4 mmφ Hole X 2
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 11.20

Part Number : 165109
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    130×60×3
  • Contens Displayed Detail
    Normal Open (Red), Normal Closed (Green)
  • Material Details
    (Body) Hard Polyvinyl Chloride
  • Cord
    Special 15-106A
  • Print Direction
    Double-Sided Back Printing
  • Specifications
    4 mmφ Hole X 2
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)