(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Switch Cover Sign "Under Inspection. Do Not Touch" Switch Cover P

Click this image to zoom it.

Move the mouse over the image to zoom

Switch Cover Sign "Under Inspection. Do Not Touch" Switch Cover P

Standard Unit Price:
SGD 26.36
Days to Ship :
11 Day(s)

[Features]·A switch cover sign that completely protects a switch to prevent erroneous operation. ·The letters represent "Under inspection Do not touch."·Easy to install and remove with magnets. ·It is made of acrylic and measures 80 × 40 × 34 with a thickness of 3 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    80 x 40 x 34/thickness: 3
  • Contens Displayed Detail
    Under Inspection - Do Not Touch
  • Material Details
    Acrylic
  • Cord
    Switch Cover P
  • Specifications
    Lettering sticker pasting
  • Specification 2
    With Magnet
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 26.36

Part Number : 088016
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    80 x 40 x 34/thickness: 3
  • Contens Displayed Detail
    Under Inspection - Do Not Touch
  • Material Details
    Acrylic
  • Cord
    Switch Cover P
  • Specifications
    Lettering sticker pasting
  • Specification 2
    With Magnet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)