(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Command Tag "Do Not Use: Do Not Touch" Tag -322

Click this image to zoom it.

Move the mouse over the image to zoom

Command Tag "Do Not Use: Do Not Touch" Tag -322

Standard Unit Price:
SGD 9.89
Days to Ship :
8 Day(s)

An important tag used to inform people not to use. Printed on both sides, this PET sticker is excellent in water and weather resistance and can be used both indoors and outdoors.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    150×70×2
  • Contens Displayed Detail
    Must Not Be Used, Do Not Touch
  • Color
    White
  • Material Details
    PET
  • Cord
    Sign-322
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 9.89

Part Number : 085322
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.89
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    150×70×2
  • Contens Displayed Detail
    Must Not Be Used, Do Not Touch
  • Color
    White
  • Material Details
    PET
  • Cord
    Sign-322
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)