(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Command Tag "Repair in Progress: Keep Hands Off" Tag -404

Command Tag "Repair in Progress: Keep Hands Off" Tag -404

Standard Unit Price:
SGD 16.10
Days to Ship :
10 Day(s)

225 × 100 × 0.6 mm, soft polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    225×100×0.6
  • Contens Displayed Detail
    Under Repair Do Not Touch
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-404
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 16.10

Part Number : 085404
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    225×100×0.6
  • Contens Displayed Detail
    Under Repair Do Not Touch
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-404
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)