Disaster Prevention Unified Safety Signage "Load Capacity" KL 9 (Large)

Disaster Prevention Unified Safety Signage "Load Capacity" KL 9 (Large)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

600 × 450 × 1 mm, polypropylene

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Load
  • Material Details
    Polypropylene
  • Cord
    KL9 (Large)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 081109
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Load
  • Material Details
    Polypropylene
  • Cord
    KL9 (Large)
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Eco Mark Certified Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)