(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Biohazard Sign "Biohazard" Bio-C

Click this image to zoom it.

Move the mouse over the image to zoom

Biohazard Sign "Biohazard" Bio-C

Standard Unit Price:
SGD 10.00
Days to Ship :
7 Day(s)

Can warn against harmful microorganisms caused by genetic engineering and adverse effects on the environment, humans, organisms, and the natural environment caused by medical waste from hospitals and other facilities.

Basic Specifications

  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Biohazard
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Bio-C
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 10.00

Part Number : 077004
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.00
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Biohazard
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Bio-C
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)