(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
High-Pressure Gas Sign "LP Gas Supply Facilities, Fuel Fire Strictly Prohibited, Entry Prohibited" High Pressure 305

Click this image to zoom it.

Move the mouse over the image to zoom

High-Pressure Gas Sign "LP Gas Supply Facilities, Fuel Fire Strictly Prohibited, Entry Prohibited" High Pressure 305

Standard Unit Price:
SGD 30.60
Days to Ship :
11 Day(s)

Based on the General High-Pressure Gas Safety Ordinance, this sign is indispensable for notifying that a facility or business site is subject to the High Pressure Gas Safety Act.

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    LP Gas Supply Facilities, Fuel Fire Strictly Prohibited, Entry Prohibited
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 305
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 30.60

Part Number : 039305
Days to Ship 11 Day(s)
Standard Unit Price SGD 30.60
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    LP Gas Supply Facilities, Fuel Fire Strictly Prohibited, Entry Prohibited
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 305
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)