(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Radioactivity Mark, "Radioactive Waste Matter" JA-552

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Radioactivity Mark, "Radioactive Waste Matter" JA-552

Standard Unit Price:
SGD 8.40
Days to Ship :
10 Day(s)

[Features]
A safety sign based on JIS standards.
The material is rigid PVC.
The size is 200 × 150 × 1 mm.
The displayed content is "Radioactive Waste".

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    200×150×1
  • Contens Displayed Detail
    Radioactive Waste
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-552
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 8.40

Part Number : 392552
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    200×150×1
  • Contens Displayed Detail
    Radioactive Waste
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-552
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)