(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser sign "Avoid direct exposure to the eye of the laser emission, class 3R laser product" laser C-3H (small)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser sign "Avoid direct exposure to the eye of the laser emission, class 3R laser product" laser C-3H (small)

Standard Unit Price:
SGD 29.28
Days to Ship :
20 Day(s)

52 × 105 mm, PET sticker

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Laser radiation / Avoid direct exposure to the eyes / Class 3R laser product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-3H (Small)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
20 Day(s)
SGD 29.28

Part Number : 027314
Days to Ship 20 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Laser radiation / Avoid direct exposure to the eyes / Class 3R laser product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-3H (Small)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)