(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe Stand Yellow / Black Tiger Print S-8500

Click this image to zoom it.

Move the mouse over the image to zoom

Pipe Stand Yellow / Black Tiger Print S-8500

Standard Unit Price:
SGD 307.65
Days to Ship :
20 Day(s)

Stand: 800 × 1,200 mm 28 mmø, Assembled type (adhesive included)
[Materials]
· AAS resin coated steel pipe

Basic Specifications

  • Product Type
    Stand type
  • Color
    Yellow / Black tiger stripe
  • Size(mm)
    (Stand) 800 x 1,200
  • Cord
    S-8500
  • Specifications
    Assembly Type (with Adhesive)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
20 Day(s)
SGD 307.65

Part Number : 333210
Days to Ship 20 Day(s)
Standard Unit Price SGD 307.65
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Color
    Yellow / Black tiger stripe
  • Size(mm)
    (Stand) 800 x 1,200
  • Cord
    S-8500
  • Specifications
    Assembly Type (with Adhesive)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)