(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Carton (Magnet Board) _1

Click this image to zoom it.

Move the mouse over the image to zoom

Vinyl Carton (Magnet Board) _1

Standard Unit Price:
SGD 46.86
Days to Ship :
8 Day(s)

A board into which paper can be inserted safely, even outdoors
[Features]
· Magnetically sealed, preventing water from entering and making it ideal for outdoor use.
· Dedicated danger prediction activity sheets are useful in facilities and on sites.
· The cover surface features pockets in 2 locations to the left and right.
[Materials]
· Polyvinyl chloride

Basic Specifications

  • Product Type
    Free bulletin board
  • Display Content
    Hazard Prediction Activity Table / Group Work Details / Danger Points / What to do at time of Danger
  • Size(mm)
    380×475
  • Cord
    BMC-3
  • Specifications
    A3 Horizontal type
  • Accessory
    Pen Pocket / Dedicated Paper / Magnetic / With Strap
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 46.86

Part Number : 335001
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.86
Quantity 1 pc.

Specificationtitle

  • Product Type
    Free bulletin board
  • Display Content
    Hazard Prediction Activity Table / Group Work Details / Danger Points / What to do at time of Danger
  • Size(mm)
    380×475
  • Cord
    BMC-3
  • Specifications
    A3 Horizontal type
  • Accessory
    Pen Pocket / Dedicated Paper / Magnetic / With Strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)