(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Badge "General Safety and Hygiene Supervisor"

Click this image to zoom it.

Move the mouse over the image to zoom

Badge "General Safety and Hygiene Supervisor"

Standard Unit Price:
SGD 18.28
Days to Ship :
10 Day(s)

[Features]
·Since it is a cloisonné type, it is resistant to scratches, etc., on the surface and has a long shelf life.
·Back screw type batch.
·Materials: Copper; Size: 20 × 30 mm

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Overall Safety and Hygiene Supervisor
  • With/without reflectiveness
    NA
  • Size(mm)
    20×30
  • Cord
    Badge 32-3
  • Material
    Copper
  • Specifications
    Cloisonné Ware, Screw on Back Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 18.28

Part Number : 138323
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Overall Safety and Hygiene Supervisor
  • With/without reflectiveness
    NA
  • Size(mm)
    20×30
  • Cord
    Badge 32-3
  • Material
    Copper
  • Specifications
    Cloisonné Ware, Screw on Back Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)