(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Ribbon "Traffic Safety"

Click this image to zoom it.

Move the mouse over the image to zoom

Vinyl Ribbon "Traffic Safety"

Standard Unit Price:
SGD 11.99
Days to Ship :
8 Day(s)

[Features]·A vinyl ribbon (chest badge) with a safety pin for educational activities. ·The letters on the yellow ground represents "Keep enough traffic safety."

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Traffic Safety
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-13
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, Includes Upper Part Safety Pins
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
8 Day(s)
SGD 11.99

Part Number : 125013
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Traffic Safety
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-13
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, Includes Upper Part Safety Pins

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)