(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Ribbon "Fire Prevention Week"

Click this image to zoom it.

Move the mouse over the image to zoom

Vinyl Ribbon "Fire Prevention Week"

Standard Unit Price:
SGD 10.60
Days to Ship :
11 Day(s)

[Features]·A vinyl ribbon (chest badge) with a safety pin for educational activities. ·The letters on the red ground represents "Fire prevention campaign week."

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Fire Prevention Week
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-3
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, Includes Upper Part Safety Pins
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
11 Day(s)
SGD 10.60

Part Number : 125003
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Fire Prevention Week
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-3
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, Includes Upper Part Safety Pins

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)