(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arm Band: "Guide"

Click this image to zoom it.

Move the mouse over the image to zoom

Arm Band: "Guide"

Standard Unit Price:
SGD 9.40-
Days to Ship :
7 Day(s) or more

It is an arm band with letters.
Comes with a string and an upper safety pin.
No reflection.
Displays job titles, etc., in an easy-to-understand manner.

Basic Specifications

  • Color
    White
  • Product Type
    Arm band
  • Display Content
    Guide
  • With/without reflectiveness
    NA
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 80×360
  • 90×360
  • Clear
Cord

Refine by

  • Arm band -30A
  • Arm band -30B
  • Clear
Material

Refine by

  • Plasticized Polyvinyl Chloride
  • Printed Cloth
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
90×360
Arm band -30A
Plasticized Polyvinyl Chloride
7 Day(s)
SGD 9.40

Part Number : 139130
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Arm band
  • Display Content
    Guide
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Cord
    Arm band -30A
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Laminated, String, Upper Safety Pin Included
1 pc.
80×360
Arm band -30B
Printed Cloth
10 Day(s)
SGD 16.10

Part Number : 139230
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.10
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Arm band
  • Display Content
    Guide
  • With/without reflectiveness
    NA
  • Size(mm)
    80×360
  • Cord
    Arm band -30B
  • Material
    Printed Cloth
  • Specifications
    With Vinyl Cover and Strings and Upper Safety Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)